• General conditions of sales and delivery
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
    • General conditions of sales and delivery
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
  3. Fail-Safe Actuators

SFA-S2



Learn more
Back to product category
SFA-S2

SFA-S2

Rotary actuator fail-safe, 20 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, 2x SPDT, IP54

List price
£406.00
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
Z-SF

Z-SF

Baseplate extension, for NF..A / SF..A

List price: £5.10
Add to Project List
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

List price: £49.40
Add to Project List
IND-AFB

IND-AFB

End stop indicator, for NF..A / SF..A

List price: £6.80
Add to Project List
K7-2

K7-2

Shaft clamp reversible, for central mounting, for damper shafts ø12.7 / 19.0 / 25.4 mm

List price: £27.20
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: £18.20
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List price: £15.50
Add to Project List
KH-AFB

KH-AFB

Actuator arm, for 3/4" shafts, clamping range ø10...22 mm, Slot width 8.2 mm

List price: £23.00
Add to Project List
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

List price: £15.00
Add to Project List
Z-ARS230L

Z-ARS230L

Anti-rotation mechanism, 230 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: £64.00
Add to Project List
ZF10-NSA-F

ZF10-NSA-F

Form fit insert, 10x10 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: £108.00
Add to Project List
ZF12-NSA-F

ZF12-NSA-F

Form fit insert, 12x12 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: £108.00
Add to Project List
ZF15-NSA-F

ZF15-NSA-F

Form fit insert, 15x15 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: £108.00
Add to Project List
ZF16-NSA-F

ZF16-NSA-F

Form fit insert, 16x16 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: £108.00
Add to Project List
ZG-AFB

ZG-AFB

Mounting kit for linkage operation for flat and side installation

List price: £79.50
Add to Project List
ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

List price: £5.40
Add to Project List
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: £173.00
Add to Project List

Electrical accessory

S2A-F

S2A-F

Auxiliary switch 2x SPDT

List price: £117.00
Add to Project List
P1000A-F

P1000A-F

Feedback potentiometer 1 kΩ

List price: £138.00
Add to Project List
Details

Specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
7 W
Power consumption (holding)
3.5 W
Power Consumption For Wire Sizing
18 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm²
Torque
20 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
By means of hand crank and locking switch
Angle of rotation
95
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 10...25.4 mm
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
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+44 1932 260460
Subscribe to newsletter
BELIMO Automation UK Ltd., Shepperton Business Park, Govett Avenue, Middlesex, TW17 8BA, Shepperton (Great Britain)