22RTH-19-1
Room sensor Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, PC, white, RAL 9003
Parts included: screws
This product is also available with your customised logo on the front.
Please contact your local Belimo representative for ordering.
- List price
- EUR 136,00
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
Room sensors - Designed in Switzerland
Specialized know-how and "Swiss quality" for a comfortable room environment. See the people behind the Belimo room sensors.
Installing Belimo Room Sensors and Operating Units
Thanks to spring-loaded terminals and snap-on cover, the installation of our Belimo room units is a matter of seconds. An Optional locking mechanism provides excellent protection against theft and vandalism.
Powerless Commissioning
Our active Belimo room devices can be parameterized and set up quickly and conveniently via the Belimo Assistant App even without an active power supply.
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Output signal
-
- 0...5 V
- 0...10 V
- 2...10 V
- MP-Bus
- Measuring range humidity
- Default setting: 0...100% RH
- Measuring range temperature
- 0...50°C [32...122°F]
- Communication
- MP-Bus
- Output Voltage [Range]
-
1 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ (Type 22RT-19-1)
2 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ (Type 22RTH-19-1)
3 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ (Type 22RTM-19-1) - Output signal active note
- Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC