01DT-1CL
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 100 mm, Probe diameter 6 mm
Parts included: mounting clip, screws, adhesive foil
- List price
- EUR 46,60
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
A-22D-A03
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
List price: EUR 10,30
Your price: ...
A-22D-A05
Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass
List price: EUR 21,10
Your price: ...
A-22P-A45
Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring
List price: EUR 29,30
Your price: ...
A-22P-A51
Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..
List price: EUR 24,60
Your price: ...
Thermowells
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
List price: EUR 41,00
Your price: ...
Product videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Electrical connection
- Terminals
- Measured values
- Temperature
- Output signal
- Ni1000
- Output signal passive temperature
- Ni1000
- Probe length
- 100 mm