• Belimo Experience Center (Nacka, Sweden)
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
    Svenska
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
  • SE EN
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
    • Belimo Experience Center (Nacka, Sweden)
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
  3. Butterfly Valves

D7200WL/BAC



Learn more
Back to product category
D7200WL/BAC

D7200WL/BAC

3-way butterfly valve (2x butterfly valve with 2x actuator without T-piece), 3-way, DN 200, Lug types PN 16, ps 1600 kPa, Kvs 800 m³/h, Kvmax 1800 m³/h, Fluid temperature -20...120°C [-4...248°F], 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s, IP66/67, Terminals

List price
71 996,00 SEK
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
  • Product videos
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
MagiCAD Cloud

  • View now

Hydronic schemes

  • Download
  • Download
  • Download

System integration

Current documents

  • Download
  • Download
  • Download
  • Download

Archive
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
ZD7200

ZD7200

T-piece for 3-way butterfly valve DN 200

List price: 17 904,00 SEK
Add to Project List

Electrical accessory

Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 3 391,00 SEK
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 6 763,00 SEK
Add to Project List
ZIP-BT-NFC

ZIP-BT-NFC

Converter Bluetooth / NFC

List price: 4 199,00 SEK
Add to Project List
Product videos

How to install a PR butterfly valve actuator

Butterfly valve assembly with communicative PR actuator.

Play now Share via email

Butterfly valves and actuators

The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Play now Share via email

Butterfly valves for control applications

Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

Play now Share via email

How-To: Commissioning 3-way changeover BFV

With the commissioning workflow for PR actuators, application-dependent, predefined settings can be selected easily and quickly and then written to the actuator. For the use as a 3-way changeover butterfly valve, the necessary parameters can be adjusted in just a few steps using the commissioning workflow. The adjusted parameters include setting the maximum position (opening angle) to 100% and the control to open/close, 3-point. The use as a 3-way changeover butterfly valve requires the commissioning of two devices. The control signal of the second actuator is automatically inverted using the commissioning workflow for parametrisation.

Play now Share via email

How-To: Commissioning 3-way control BFV

With the commissioning workflow for PR actuators, application-dependent, predefined settings can be selected easily and quickly and then written to the actuator. For the use as a 3-way control butterfly valve, the necessary parameters can be adjusted in just a few steps using the commissioning workflow. The adjusted parameters include the reduction of the maximum position (opening angle) to 60% and setting a linear characteristic curve to provide a constant mixing curve. The use as a 3-way control butterfly valve requires the commissioning of two devices. The control signal of the second actuator is automatically inverted using the commissioning workflow for parametrisation. The use as a 3-way control butterfly valve and a linear characteristic curve are only possible in combination with Belimo butterfly valves and are unsuitable for retrofit applications.

 

Play now Share via email
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
800 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-20...120°C [-4...248°F]
Close-off pressure
1200 kPa
Flow characteristic {Tools}
0...100%: S-form / linear; 0...60%: equal percentage
Leakage rate {Tools}
Tight, leakage rate A
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
40 W
Power consumption (holding)
12 W
Power Consumption For Wire Sizing
with 24 V 40 VA / with 240 V 104 VA
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • 4...20 mA
  • Open/close
  • 3-point
  • Hybrid (communicative / analogue)
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X

Welcome to Belimo Sweden

You do not seem to be located in Sweden. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+46 8 464 07 00
Subscribe to newsletter
Belimo AB, Stubbsundsvägen 15, 131 41 Nacka (Sweden)