• Belimo Experience Center (Nacka, Sweden)
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
    Svenska
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
  • SE EN
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
    • Belimo Experience Center (Nacka, Sweden)
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
  3. Valve Actuators

SR24A-5



Back to product category
SR24A-5

SR24A-5

Rotary actuator, 20 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54, F05

List price
3 860,00 SEK
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: 812,00 SEK
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: 1 087,00 SEK
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 1 327,00 SEK
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 1 327,00 SEK
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 1 327,00 SEK
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
5.5 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
20 Nm
Control type
  • Open/close
  • 3-point
Manual override
With push-button, can be locked
Running time (motor)
90 s / 90°
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
Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+46 8 464 07 00
Subscribe to newsletter
Belimo AB, Stubbsundsvägen 15, 131 41 Nacka (Sweden)