BE230-12
Smoke control damper actuator, 40 Nm, AC 230 V, Open/close, 60 s, 2x SPDT, Form fit 12x12 mm, IP54, Cable
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
ZK1-B.1
Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.
List price: 1 300,00 SEK
Your price: ...
ZK2-B.1
Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.
List price: 1 600,00 SEK
Your price: ...
ZZ12-B.1
Pointer 12x12 mm for BLF, BF, BLE
Multipack 100 pcs.
List price: 1 300,00 SEK
Your price: ...
Product videos
Smoke development with and without mechanical smoke control
Mechanical smoke extraction systems with motorised smoke control dampers ensure that escape and rescue routes are kept free of smoke as long as possible.
Smoke spreading is effectively prevented to neighbouring zones and incoming fresh air delays flashover.
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 8 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 15 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm², halogen-free
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm², halogen-free
- Torque
- 40 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Manual override
- With hand crank
- Angle of rotation
- 100
- Running time (motor)
- <60 s / 90°
- Mechanical interface
- Form fit 12x12 mm, continuous hollow shaft
- Protection category
- IP54
- Ambient Temperature
- -30...50°C [-22...122°F]