UM24Y-SR-L.1
Rotary actuator, 1 Nm, AC/DC 24 V, 2...10 V, 22 s, IP20, Connector plug
Multipack 100 pcs.
- List price
- 101 700,00 SEK
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
- 1.5 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 2.5 VA
- Connection Supply Control
- Connector plug (Cable-side connector socket not included in scope of delivery)
- Connection Plug
- Molex Mini-Fit Jr. 39303045
- Torque
- 1 Nm
- Control type
- Modulating
- Direction Of Motion Motor
- counter-clockwise rotation
- Manual override
- No
- Angle of rotation
- 95
- Running time (motor)
- 22 s / 90°
- Mechanical interface
- Universal shaft clamp 6...12.7 mm
- Protection category
- IP20
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Temperature
- -30...50°C [-22...122°F]