GK24A-MF
Rotary actuator fail-safe, 40 Nm, AC/DC 24 V, MFT, 2...10 V, 150 s (90...150 s), IP54
Actuator exclusively for piggy-back applications
Use the ..24A-MP version for other applications
- List price
- 11 995,00 SEK
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
Z-SPA
Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.
KH10
Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm
ZG-GMA
Mounting kit for linkage operation for flat installation
Electrical accessory
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 11 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 21 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 40 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch 0/1
- Direction of rotation (fail-safe)
- Selectable with switch 0...100%
- Manual override
- With push-button
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 90...150 s
- Running time (fail-safe)
- 35 s
- Mechanical interface
- Universal shaft clamp reversible 12...26.7 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]