22WP-116
Pressure sensor liquids, 0...10 bar, active, 0...10 V
- List price
- 2 115,00 SEK
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
A-22WP-A02
Reduction adapter, G 1/4" (internal thread) to G 1/2" (external thread)
List price: 200,00 SEK
Your price: ...
Electrical accessory
Product videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Connector plug
- Measured values
- Relative pressure
- Output signal
- 0...10 V
- Measuring range pressure
- 0...10 bar
- Output Voltage [Range]
- 1 x 0...10 V, min. resistance 5 kΩ