22DT-12R
Duct/Immersion sensor Temperature active, 0...5 V, 0...10 V, Probe length 300 mm, Probe diameter 6 mm
Parts included: mounting clip, screws, adhesive foil
- List price
- 1 297,00 SEK
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
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
Thermowells
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
List price: 470,00 SEK
Product videos
How to install a 22DT.. sensor
• Typical mounting aid inclusive
• Fast installation
• Efficient commissioning
• High protection thanks to IP65 / NEMA 4X housing
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
- Temperature
- Output signal
-
- 0...5 V
- 0...10 V
- Output Voltage [Range]
- 1 x 0...5 V, 0...10 V, min. resistance 5 kΩ
- Output signal active note
- Output 0...5/10 V with Jumper adjustable
- Probe length
- 300 mm