• Belimo Experience Center (Nacka, Sweden)
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
    Svenska
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
  • SE EN
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
    • Belimo Experience Center (Nacka, Sweden)
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
  3. Valve Actuators

NV24A-MOD



Learn more
Back to product category
NV24A-MOD

NV24A-MOD

Globe valve actuator, 1000 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 20 mm, IP54

List price
6 284,00 SEK
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
System integration

Current documents

  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

ZNV-C

ZNV-C

Spare coupling

List price: 212,00 SEK
Add to Project List

Electrical accessory

ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

List price: 1 596,00 SEK
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 6 763,00 SEK
Add to Project List
MFT-C

MFT-C

Adapter for Service-Tool ZTH

List price: 4 139,00 SEK
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 1 077,00 SEK
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 360,00 SEK
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1.5 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Force
1000 N
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
Manual override
With push-button, can be locked
Stroke
20 mm
Running time (motor)
150 s / 20 mm
Running time motor variable
90...150 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
0...50°C [32...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+46 8 464 07 00
Subscribe to newsletter
Belimo AB, Stubbsundsvägen 15, 131 41 Nacka (Sweden)