SHQ24A100
Linear actuator, 200 N, AC/DC 24 V, Open/close, 7 s, Stroke 100 mm, IP54
- List price
- 1 763,00 PLN
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
- 13 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 23 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Force
- 200 N
- Control type
- Open/close
- Direction Of Motion Motor
- selectable with switch 0 (extended) / 1 (retracted)
- Manual override
- With push-button, can be locked
- Stroke
- 100 mm
- Running time (motor)
- 7 s / 100 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...40°C [-22...104°F]