22PE-1UE
Thermal energy meter, AC/DC 24 V, DN 25, 3.5 m³/h
Parts included: grommet for RJ connection module with clamp, thermowell, insulation shell
- List price
- NOK 13 532,00
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
A-22PEM-A01
Insulation shell for thermal energy meter, DN 15...25
only for non-condensing applications
List price: NOK 241,00
Your price: ...
EXT-EF-25D
Pipe connector, DN 25, Rp 1", G 1 1/4", Set of 2 pcs.
List price: NOK 1 182,00
Your price: ...
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
Gateways and field modules
Replacement sensor modules
Product videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Cable
- Measured values
-
- Flow
- Temperature
- Output signal
-
- BACnet
- Modbus
- MP-Bus
- 0...10 V
- Flow qp
- 3.5
- Communication
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- Cloud
- Output Voltage [Range]
- 1 x 0...10 V, 0.5...10 V, 2...10 V
- Fluid
- Water, water with glycol up to max. 60% vol.
- Valve size
- 25 mm
- Valve size
- 1 inch