S2A-H
Auxiliary switch 2x SPDT add-on
- List price
- NOK 1 307,00
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
- Auxiliary switches
- 2x SPDT
- Connection Auxilary Switch
- Cable 1 m, 6 x 0.75 mm²
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- 0...50°C [32...122°F]