P140A
Feedback potentiometer 140 Ω add-on
Recommendation: wiring as a voltage divider. Please note the information in the data sheet.
- List price
- NOK 1 124,00
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
Z-SPA
Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.
List price: NOK 1 220,00
Your price: ...
Details
Specifications
- Connection Potentiometer
- Cable 1 m, 3 x 0.75 mm² halogen-free
- Protection category
- IP54
- Degree Of Protection NEMA
- 346
- Ambient Temperature
- -30...50°C [-22...122°F]