BAT72-ST
Thermoelectric tripping device with control key, with plug, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm
- List price
- NOK 1 072,00
Design data: Design data
- Downloads
- Accessories
- Details
Electrical accessory
ZBAT0
Blanking cover for BAT (without thermal fuse for duct inside temperature)
ZBAT72
Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 65 mm
ZBAT72/9
Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 90 mm
ZBAT95
Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 65 mm
ZBAT95/9
Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 90 mm
ZBAT120
Spare tripping element for BAT, Duct inside temperature 120°C (colour orange), Probe length 65 mm
ZBAT140
Spare tripping element for BAT, Duct inside temperature 140°C (colour red), Probe length 65 mm
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Connection Supply
- Cable with connector plug 1 m, 2 x 0.5 mm², Betaflam cable heat-resistant up to 145°C
- Connection Plug
- 2-pole plug, suitable for control units BSIA24-48/-R and communication and power supply units BKN..
- Protection category
- IP54
- Ambient Temperature
- -30...55°C [-22...131°F]