Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Characterised control valve, 2-way, DN 15, External thread, G 1", PN 40, ps 1600 kPa, Kvs 1 m³/h, Fluid temperature -10...100°C [14...212°F]
For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells.
The suitable insulating shell can be found in the accessories for this product.
Design data: Design data
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Insulation shell for valve R4.., DN 15
only for non-condensing applications