EXT-H6100P-6500
Pressure-independent globe valve, 2-way, DN 100, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H6100XP-6500
Pressure-independent globe valve, 2-way, DN 100, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H6125P-8000
Pressure-independent globe valve, 2-way, DN 125, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H6125XP-8000
Pressure-independent globe valve, 2-way, DN 125, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H615P-125
Pressure-independent globe valve, 2-way, DN 15, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H615P-200
Pressure-independent globe valve, 2-way, DN 15, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H615XP-125
Pressure-independent globe valve, 2-way, DN 15, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H615XP-200
Pressure-independent globe valve, 2-way, DN 15, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H625P-315
Pressure-independent globe valve, 2-way, DN 25, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H625P-400
Pressure-independent globe valve, 2-way, DN 25, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H625XP-315
Pressure-independent globe valve, 2-way, DN 25, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H625XP-400
Pressure-independent globe valve, 2-way, DN 25, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H632P-650
Pressure-independent globe valve, 2-way, DN 32, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H632XP-650
Pressure-independent globe valve, 2-way, DN 32, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H640P-900
Pressure-independent globe valve, 2-way, DN 40, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H640XP-900
Pressure-independent globe valve, 2-way, DN 40, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H650P-1500
Pressure-independent globe valve, 2-way, DN 50, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H650XP-1500
Pressure-independent globe valve, 2-way, DN 50, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H665P-2500
Pressure-independent globe valve, 2-way, DN 65, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
EXT-H665XP-2500
Pressure-independent globe valve, 2-way, DN 65, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
Design data: Design data