22PEM-1UC
Thermal energy meter MID / EN 1434, AC/DC 24 V, DN 15, 1.5 m³/h
Parts included: grommet for RJ connection module with clamp, security seal with wire, insulation shell
- List price
- € 1.100,00
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
A-22PEM-A01
Insulation shell for thermal energy meter, DN 15...25
only for non-condensing applications
List price: € 20,50
Your price: ...
A-22PEM-A06
T-piece, DN 15, M10x1 for external direct immersion temperature sensor T1
List price: € 18,10
Your price: ...
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
Gateways and field modules
Replacement sensor modules
Product videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Thermal energy meter activation
This video shows the activation of thermal energy meters via smartphone.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Cable
- Measured values
-
- Flow
- Temperature
- Output signal
-
- BACnet
- Modbus
- MP-Bus
- 0...10 V
- Flow qp
- 1.5
- Communication
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- Output Voltage [Range]
- 1 x 0...10 V, 0.5...10 V, 2...10 V
- Display type
- LCD
- Fluid
- Chilled and hot water
- Valve size
- 15 mm
- Valve size
- 1/2 inch