EXT-H680XP-3600
Pressure-independent globe valve, 2-way, DN 80, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]
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
- Hot water, water quality according to VDI 2035
- Fluid temperature
- 5...140°C [41...284°F]
- Differential pressure Δpmax
- 1500 kPa
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Max. 0.05% of the Kvs value
- Pipe connection
- Flange