DR24A-7
Rotary actuator, Max. 90 Nm (not constant), AC/DC 24 V, Open/close, 150 s, IP54, F07
- List price
- € 912,00
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
- 4 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 6 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- Max. 90 Nm
- Control type
- Open/close
- Manual override
- With push-button, can be locked
- Running time (motor)
- 150 s / 90°
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]