22UTH-13
Outdoor sensor with weather shield Humidity / Temperature active, 4...20 mA
Parts included: mounting plate, rain cover, dowels, screws
- List price
- € 305,00
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
A-22D-A06
Replacement filter sensor probe tip, wire mesh, Stainless steel
List price: € 8,70
Your price: ...
Product videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Output signal
- 4...20 mA
- Measuring range humidity
- 0...100% RH non-condensing
- Output Current [Range]
- 2x 4...20 mA, max. resistance 500 Ω