CM24-L-150D.2
Actuator with damper blade DN 150, 2 Nm, AC/DC 24 V, Open/close, 3-point, 58 s, IP54
Multipack 20 pcs.
- List price
- € 3.740,00
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
Z-MA
Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.
List price: € 130,00
Your price: ...
Product videos
How to install a CM..D actuator with damper blade
Motorised with an internal CM..D compact actuator, they lend them-selves readily to spacesaving integration in the ventilation network.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 0.5 W
- Power consumption (holding)
- 0.2 W
- Power Consumption For Wire Sizing
- 1 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 2 Nm
- Control type
-
- Open/close
- 3-point
- Manual override
- With magnet
- Angle of rotation
- 70
- Running time (motor)
- 58 s / 70°
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]