NFG-S2-L
Rotary actuator fail-safe, 10 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, 2x SPDT, IP66/67
- List price
- € 864,00
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
- AC 24...240 V / DC 24...125 V
- Power consumption (running)
- 6 W
- Power consumption (holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 9.5 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm² (halogen-free)
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm² (halogen-free)
- Torque
- 10 Nm
- Control type
- Open/close
- Direction of rotation (fail-safe)
- L (ccw)
- Manual override
- By means of hand crank and locking switch
- Angle of rotation
- 95
- Running time (motor)
- 75 s / 90°
- Running time (fail-safe)
- <20 s
- Mechanical interface
- Universal shaft clamp 12...26.7 mm
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- Ambient Temperature
- -30...50°C [-22...122°F]