Sensors
The foundation of comfort
Belimo's sensors provide a precision controlled, comfortable room environment that is essential for the well-being and productivity of people. Actuators and valves control flows of air and water; sensors measure temperature, humidity, pressure, air quality and flow through air ducts or pipes.
High accuracy and long-term stability
To deliver reliable and accurate readings over the entire life cycle of the building, Belimo sensors are made from high quality materials. They carry a 5-year guarantee and conform to IP65 / NEMA 4X requirements.
Innovation for peace of mind
The innovative uniform snap-enclosure design features a modular conduit fitting and a spring-loaded removable terminal block creating a secure connection that resists vibration and offers maximum pull-out force, saving time during wiring and ensuring contact reliability.
Select the correct sensor quickly using SelectPro or for replacement solutions the Belimo Retrofit App.