ZREV20F
Pipe connector, DN 20, Rp 3/4", G 1"
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
- Pattern
- 2-way
- Fluid
- Water, water with glycol up to max. 60% vol.
- Fluid temperature
- -20...120°C [-4...248°F]
- Pipe connection
- Internal thread