2. Sensori/Skaitītāji
  3. Siltumenerģijas skaitītāji (TEM)

22PE-1UE



Back to product category
22PE-1UE

22PE-1UE

Thermal energy meter, AC/DC 24 V, DN 25, 3.5 m³/h
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
  • Product videos
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
MagiCAD Cloud

  • View now

Hydronic schemes

  • Download

System integration

Current documents

  • Download
  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps

  • Download

Success stories
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
A-22PE-A03

A-22PE-A03

T-piece with thermowell, DN 25

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PE-A08

A-22PE-A08

Thermowell Stainless steel, 80 mm, G 1/2", SW27

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A01

A-22PEM-A01

Insulation shell for thermal energy meter, DN 15...25
only for non-condensing applications

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clamp

Add to Project List
Please contact your local Sales Representative for ordering.
ZREV25F

ZREV25F

Pipe connector for EPIV / Energy valve with external thread, DN 25, Rp 1", G 1 1/4"

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
ZIP-BT-NFC

ZIP-BT-NFC

Converter Bluetooth / NFC

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

Add to Project List
Please contact your local Sales Representative for ordering.

Replacement sensor modules

R-22PE-0UE

R-22PE-0UE

Sensor module thermal energy meter DN 25

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range 2024

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Cable
Measured values
  • Flow
  • Temperature
Output signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
Flow qp
3.5
Communication
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • Cloud
Output Voltage [Range]
1 x 0...10 V, 0.5...10 V, 2...10 V
Fluid
Water, water with glycol up to max. 60% vol.
Valve size
25 mm
Valve size
1 inch

Laipni lūdzam Belimo Latvia

Šķiet, ka jūs neatrodaties Latvijā. Šajā vietnē piedāvātie produkti un pakalpojumi var nebūt pieejami jūsu valstī. Tāpat nav iespējama pieteikšanās/reģistrēšanās. Tālāk atrodiet savu vietējo Belimo vietni.
Contact Us Privacy Policy Mainīt privātuma iestatījumus Drošības piezīmes General terms and conditions Imprint
+371 6762 3105
Abonēt jaunumus
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Šveice)