SKM230-T-B12.1
Power module for CM..K.. rotary actuator, AC 230 V, Open/close, IP40, Terminals
Multipack 10 pcs.
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
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 16 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 24 VA
- Protection category
- IP40
- Ambient Temperature
- -30...50°C [-22...122°F]