ZR2315
Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Downloads
- Details
Downloads
Details
Specifications
- Pattern
- 2-way
- Fluid
- Water, water with glycol up to max. 50% vol.
- Fluid temperature
- -10...120°C [14...248°F]