EXT-J-00734647
Safety temperature limiter STB, Switch, 70...130°C, Capillary 1 m, Manual reset
Design Data : Design Data
- Downloads
- Accessories
- Details
Mechanical accessory
A-22D-A03
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
A-22P-A47
Fixing strap, for pipes ø20...110 mm [0.8...4.3"]
A-22P-A49
Fixing strap, for pipes ø20...250 mm [0.8...9.8"]
Thermowells
A-22P-A61
Thermowell kit (fabricated) Brass nickel-plated, 100 mm, G 1/2", SW22
A-22P-A62
Thermowell kit (fabricated) Brass nickel-plated, 150 mm, G 1/2", SW22
A-22P-A63
Thermowell kit (fabricated) Brass nickel-plated, 200 mm, G 1/2", SW22
A-22P-A64
Thermowell kit (fabricated) Stainless steel, 100 mm, G 1/2", SW22
A-22P-A65
Thermowell kit (fabricated) Stainless steel, 150 mm, G 1/2", SW22
A-22P-A66
Thermowell kit (fabricated) Stainless steel, 200 mm, G 1/2", SW22
Specifications
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Safety temperature
- Output signal
- Switch
- Output signal temperature switch note
-
- AC 230 V 16 (2.5) A @ Switch position 1-2
- AC 230 V 2 (0.4) A @ Switch position 1-4
- DC 230 V 0.25 A