TF24-SR
Rotary actuator fail-safe, 2.5 Nm, AC/DC 24 V, 2...10 V, 150 s, IP42
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
AV6-20
Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm
KG10A
Ball joint suitable for damper crank arm KH8 / KH10
KG8
Ball joint suitable for damper crank arm KH8
KH8
Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm
Z-ARS180
Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.
ZDB-TF
Angle of rotation limiter, with end stop
ZF8-TF
Form fit adapter, 8x8 mm, for TF..
ZG-TF1
Mounting kit for linkage operation for flat and side installation
Electrical accessory
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
SGF24
Positioner for front-panel mounting
Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 4 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 2.5 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch L/R
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Manual override
- No
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Running time (fail-safe)
- <25 s
- Mechanical interface
- Universal shaft clamp 6...12.7 mm
- Protection category
- IP42
- Ambient Temperature
- -30...50°C [-22...122°F]