Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Characterised control valve, 3-way, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, Kvs 10 m³/h, Fluid temperature -10...120°C [14...248°F]
Design data: Design data
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Insulation shell for valve R3.., DN 25
only for non-condensing applications
Valve neck extension for ball valve DN 15...50
Pipe connector for ball valve with internal thread, DN 25, Rp 1", R 1"
Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W