BKN230-24-MOD
Communication and power supply unit for fire damper actuators 24 V with connector
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
BAT72
Thermoelectric tripping device with control key, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm
BAT72/9
Thermoelectric tripping device with control key, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 90 mm
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Control type
-
- BACnet MS/TP
- Modbus RTU
- Protection category
- IP40