CQ24A-MPL-T
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40, Terminals
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.
ZCQ-C
End stop clip, for CQ.. actuator
Multipack 5 pcs.
ZCQ-W
Housing cover CQ, Colour: white (RAL 9010)
Electrical accessory
EXT-WR-FP20-MP
FieldPower Box for MP-Bus IP20
ZN230-24MP
MP-Bus power supply for MP actuators
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 0.6 W
- Power consumption (holding)
- 0.4 W
- Power Consumption For Wire Sizing
- 1.1 VA
- Connection Supply Control
- Terminals 2.5 mm² (cable ø6.3...6.8 mm, 3-wire)
- Torque
- 1 Nm
- Control type
- MP-Bus
- Manual override
- With actuator (clicked out)
- Running time (motor)
- 75 s / 90°
- Protection category
- IP40
- Ambient Temperature
- 5...40°C [41...104°F]