EVC24A-SR
Globe valve actuator, 2500 N, AC/DC 24 V, 2...10 V, 35 s, Stroke 40 mm, IP54
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
- 11 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 18 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Force
- 2500 N
- Control type
- DC 2...10 V
- Manual override
- With push-button, can be locked
- Stroke
- 40 mm
- Running time (motor)
- 35 s / 40 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- 0...50°C [32...122°F]