TRY24-SR
Rotary actuator, 2 Nm, AC/DC 24 V, 2...10 V, 35 s, IP40
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
- 0.5 W
- Power Consumption For Wire Sizing
- 1 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 2 Nm
- Control type
- DC 2...10 V
- Manual override
- With hand crank
- Running time (motor)
- 35 s / 90°
- Protection category
- IP40
- Ambient Temperature
- -7...50°C [19...122°F]