22UTH-130X
Outdoor sensor with weather and radiated heat shield Humidity / Temperature active, 4...20 mA
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
A-22D-A06
Replacement filter sensor probe tip, wire mesh, Stainless steel
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
- DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Output signal
- 4...20 mA
- Measuring range humidity
- 0...100% RH non-condensing
- Output Current [Range]
- 2x 4...20 mA, max. resistance 500 Ω