Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Open/close ball valve, 2-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 1600 kPa, Kvs 32 m³/h, Fluid temperature -10...120°C [14...248°F]
Design data: Design data
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Insulation shell for valve R2.., DN 32
only for non-condensing applications
Valve neck extension for ball valve DN 15...50
Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4", R 1 1/4"
Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W