01HT-101CA
Temperature monitor TW, Switch, 30...90°C, Capillary 1 m, Auto reset
Parts included: fixing strap
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
A-22D-A03
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
A-22P-A47
Fixing strap, for pipes ø20...110 mm [0.8...4.3"]
A-22P-A49
Fixing strap, for pipes ø20...250 mm [0.8...9.8"]
A-22P-A65
Thermowell kit (fabricated) Stainless steel, 150 mm, G 1/2", SW22
A-22P-A66
Thermowell kit (fabricated) Stainless steel, 200 mm, G 1/2", SW22
Thermowells
A-22P-A61
Thermowell kit (fabricated) Brass nickel-plated, 100 mm, G 1/2", SW22
A-22P-A62
Thermowell kit (fabricated) Brass nickel-plated, 150 mm, G 1/2", SW22
A-22P-A63
Thermowell kit (fabricated) Brass nickel-plated, 200 mm, G 1/2", SW22
A-22P-A64
Thermowell kit (fabricated) Stainless steel, 100 mm, G 1/2", SW22
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
How-To: Installing contact temperature sensors
Learn how to install a contact temperature sensor.
Specifications
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Safety temperature
- Output signal
- Switch
- Output signal temperature switch note
-
- AC 230 V 16 (2.5) A @ Switch position 1-2
- AC 230 V 6.3 (2.5) A @ Switch position 1-4
- DC 230 V 0.25 A