22PEM-1UG
Thermal energy meter MID / EN 1434, AC/DC 24 V, DN 40, 10 m³/h
Parts included: grommet for RJ connection module with clamp, security seal with wire, insulation shell
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
A-22PEM-A02
Insulation shell for thermal energy meter, DN 32...50
only for non-condensing applications
A-22PEM-A03
Security seal with wire, Set of 2 pcs.
A-22PEM-A04
Grommet for RJ connection module with clamp
A-22PEM-A10
T-piece, DN 40, M10x1 for external direct immersion temperature sensor T1
EXT-EF-40A
MID accessory kit without fitting piece, DN 40
EXT-EF-40B
MID accessory kit with fitting piece, DN 40
EXT-EF-40E
MID accessory kit EV, DN 40, G 1 1/2"
EXT-EF-40G
Open/close valve DN 40 Rp 1 1/2"
ZREV40F
Pipe connector for EPIV / Energy valve with external thread, DN 40, Rp 1 1/2", G 2"
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
Gateways and field modules
Replacement sensor modules
R-22PEM-0UG
Sensor module MID thermal energy meter DN 40
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Thermal energy meter activation
This video shows the activation of thermal energy meters via smartphone.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Cable
- Measured values
-
- Flow
- Temperature
- Output signal
-
- BACnet
- Modbus
- MP-Bus
- 0...10 V
- Flow qp
- 10
- Communication
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- Output Voltage [Range]
- 1 x 0...10 V, 0.5...10 V, 2...10 V
- Display type
- LCD
- Fluid
- Water
- Valve size
- 40 mm
- Valve size
- 1 1/2 inch