VRU-M1-BAC-RE
VAV-Universal retrofit version with integrated Δp sensor for comfort areas and contaminated air. Can be combined with damper actuator optimally suited to the VAV/duct pressure application. Field of application: retrofit applications in HVAC systems
VRU-M1R-BAC-RE
VAV-Universal retrofit version with integrated Δp sensor for comfort areas and contaminated air. Can be combined with damper actuator optimally suited to the room pressure application. Field of application: retrofit applications in HVAC systems
NM24A-VST-RE
Rotary actuator for VRU, 10 Nm, AC/DC 24 V, 120 s, IP54
NMQ24A-VST-RE
Rotary actuator for VRU, 8 Nm, AC/DC 24 V, 4 s, IP54
NMV-D3-RE
VAV-Compact unit retrofit version – with VAV controller, dynamic Δp sensor and damper actuator, 10 Nm, MP-Bus, 0/2...10 V
Field of application: VAV units in comfort applications
Application: VAV/CAV, position control
NMV-D3-RE2-SET
RetroFIT+ kit VAV-Compact NMV-D3-RE2, 10 Nm for air speed 6 and 12 m/s AC/DC 24 V, 0/2...10 V, MP-Bus, contacts incl. diff. pressure sensor, tube 6 mm
Design data: Design data