• General conditions of sales and delivery
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
    • General conditions of sales and delivery
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
  2. Systems

Fire & Smoke

Conventional and digital control and monitoring of fire damper and smoke control damper actuators.

Learn more
Filter by
Sort by:  Relevance
Application
Clear
36 Results found
  • 1
  • 2
Sort by:  Relevance
  • Relevance
  • Name (Ascending)
  • Name (Descending)
  • Price (Ascending)
  • Price (Descending)
BF24-TN-ST

BF24-TN-ST

Fire damper actuator, 18 Nm, AC/DC 24 V, Open/close, 120 s, 2x SPDT, IP54, Cable with connector plug, Thermoelectric tripping device BAT (72°C)

Only available through manufacturers of fire dampers
LM230ASR

LM230ASR

Rotary actuator, 5 Nm, AC 100...240 V, 2...10 V, 150 s, IP54

List price: € 256,00
Add to Project List
LM24A-MOD

LM24A-MOD

Rotary actuator, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (35...150 s), IP54

List price: € 291,00
Add to Project List
LM24A-SR

LM24A-SR

Rotary actuator, 5 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54

List price: € 215,00
Add to Project List
LMQ24A-SR

LMQ24A-SR

Very fast running rotary actuator, 4 Nm, AC/DC 24 V, 2...10 V, 2.5 s, IP54

List price: € 335,00
Add to Project List
NKQ24A-SR

NKQ24A-SR

Rotary actuator fail-safe, 6 Nm, AC/DC 24 V, 2...10 V, 4 s, IP54

List price: € 686,00
Add to Project List
NMQ24A-SR

NMQ24A-SR

Very fast running rotary actuator, 8 Nm, AC/DC 24 V, 2...10 V, 4 s, IP54

List price: € 395,00
Add to Project List
BE230

BE230

Smoke control damper actuator, 40 Nm, AC 230 V, Open/close, 60 s, 2x SPDT, Form fit 14x14 mm, IP54, Cable

Only available through manufacturers of smoke control dampers
BE24

BE24

Smoke control damper actuator, 40 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, Form fit 14x14 mm, IP54, Cable

Only available through manufacturers of smoke control dampers
CM24-SR-L

CM24-SR-L

Rotary actuator, 2 Nm, AC/DC 24 V, 2...10 V, 75 s, IP54

List price: € 194,00
Add to Project List
CM24-SR-R

CM24-SR-R

Rotary actuator, 2 Nm, AC/DC 24 V, 2...10 V, 75 s, IP54

List price: € 194,00
Add to Project List
22ADP-15Q

22ADP-15Q

Differential pressure sensor Air, -150...250 Pa, Modbus, 0...5 V, 0...10 V

List price: € 229,00
Add to Project List
22ADP-18Q

22ADP-18Q

Differential pressure sensor Air, -150...250 Pa, 0...5 V, 0...10 V, 4...20 mA

List price: € 200,00
Add to Project List
BKN230-24-MOD

BKN230-24-MOD

Communication and power supply unit for fire damper actuators 24 V with connector

List price: € 412,00
Add to Project List
BKN230-24MP

BKN230-24MP

Communication and power supply unit for fire damper actuators 24 V with connector

List price: € 245,00
Add to Project List
BKN230-MOD

BKN230-MOD

Communication and power supply unit for fire damper actuators 230 V

List price: € 440,00
Add to Project List
  • 1
  • 2
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Welcome to Belimo Ireland

You do not seem to be located in Ireland. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
Belimo Contacts Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+44 1932 260460
Subscribe to newsletter
BELIMO Automation UK Limited, Suite 001a, The Airport Hub, 1 Fury Park Industrial Estate, Swords Road, Santry, Dublin 9 (Ireland)