Specifications
Valve specifications
- Pattern
- 2-way
- Kvs
- 2.2 m³/h
- Fluid
- Water, water with glycol up to max. 50% vol.
- Fluid temperature
- 0...93°C [32...199°F]
- Fluid temperature note
- (non-freezing)
- Close-off pressure
- 344 kPa
- Pipe connection
- Internal thread
Actuator specifications
- Voltage AC/DC
- AC 24 V (Z2..S-24) / 230 V (Z2..S-230)
- Power consumption (running)
- 6.5 W
- Power Consumption For Wire Sizing
- 7 VA
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm²
- Control type
- Open/close