Specifications
- Voltage AC/DC
- AC 230 V
- Power Consumption (Running) FS
- 27 VA
- Power Consumption (Holding) FS
- 5 W, 9 VA (60 Hz 6.5 VA), End stop 55 VA, 0.25 A slow blow fuse *
- Connection Supply
- 3 Leads 0.9 m, 18 AWG with 1/2" NPT conduit connector
- Torque
- 8 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by ccw/cw mounting
- Direction of rotation (fail-safe)
- Reversible with cw/ccw mounting
- Angle of rotation
- 95
- Running time (motor)
- 15 s / 90°
- Running time (fail-safe)
- <15 s
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Temperature
- 0...50°C [32...122°F]