TR230-3
Rotary actuator, 2 Nm, AC 230 V, 3-point, 105 s, IP40
- List price
- 146,00 EUR
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
- AC 230 V
- Power consumption (running)
- 1 W
- Power Consumption For Wire Sizing
- 1 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 2 Nm
- Control type
- 3-point
- Manual override
- With hand crank
- Running time (motor)
- 105 s / 90°
- Protection category
- IP40
- Ambient Temperature
- -7...50°C [19...122°F]