LR24A-MOD-J6
Rotary actuator, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 90 s (35...150 s), IP40, Connector socket RJ12
- List price
- 315,00 EUR
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
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: 594,00 EUR
Your price: ...
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: 94,60 EUR
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 1.3 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Connector socket RJ12
- Torque
- 5 Nm
- Control type
-
- BACnet MS/TP
- Modbus RTU
- Manual override
- With push-button, can be locked
- Running time (motor)
- 90 s / 90°
- Running time motor variable
- 35...150 s
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Temperature
- -30...50°C [-22...122°F]