C215Q-F
Zone valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, Kvs 1.2 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
C215Q-J
Zone valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, Kvs 4.8 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
C220Q-K
Zone valve, 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, Kvs 8 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
C225Q-K
Zone valve, 2-way, DN 25, Internal thread, Rp 1", PN 25, ps 1600 kPa, Kvs 7 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
C415Q-J
Zone valve, 2-way, DN 15, External thread, G 3/4", PN 25, ps 1600 kPa, Kvs 4.5 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
C420Q-K
Zone valve, 2-way, DN 20, External thread, G 3/4", PN 25, ps 1600 kPa, Kvs 7.8 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
R2015-1-S1
Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 1 m³/h, Fluid temperature -10...120°C [14...248°F]
R2015-1P6-S1
Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 1.6 m³/h, Fluid temperature -10...120°C [14...248°F]
R2015-2P5-S1
Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 2.5 m³/h, Fluid temperature -10...120°C [14...248°F]
R2015-4-S1
Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 4 m³/h, Fluid temperature -10...120°C [14...248°F]
R2015-6P3-S1
Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 6.3 m³/h, Fluid temperature -10...120°C [14...248°F]
R2015-P25-S1
Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 0.25 m³/h, Fluid temperature -10...120°C [14...248°F]
R2015-P4-S1
Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 0.4 m³/h, Fluid temperature -10...120°C [14...248°F]
R2015-P63-S1
Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 0.63 m³/h, Fluid temperature -10...120°C [14...248°F]
R2020-4-S2
Characterised control valve, 2-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, Kvs 4 m³/h, Fluid temperature -10...120°C [14...248°F]
R2020-6P3-S2
Characterised control valve, 2-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, Kvs 6.3 m³/h, Fluid temperature -10...120°C [14...248°F]
R2020-8P6-S2
Characterised control valve, 2-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, Kvs 8.6 m³/h, Fluid temperature -10...120°C [14...248°F]
R2025-10-S2
Characterised control valve, 2-way, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, Kvs 10 m³/h, Fluid temperature -10...120°C [14...248°F]
R2025-16-S2
Characterised control valve, 2-way, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
R2025-6P3-S2
Characterised control valve, 2-way, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, Kvs 6.3 m³/h, Fluid temperature -10...120°C [14...248°F]
Suunnittelutiedot: Suunnittelutiedot