CH24-SR-R100.2
Linear actuator, 125 N, AC/DC 24 V, 2...10 V, 380 s, Stroke 100 mm, IP54
Multipack 20 pcs.
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
Z-DS1
Rotary support, for linear actuator, for compensation of transverse forces
List price: 20,20 €
Your price: ...
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.
List price: 23,40 €
Your price: ...
Z-MA
Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.
List price: 130,00 €
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 1.5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Force
- 125 N
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- Y = 0 V: extended
- Manual override
- With magnet
- Stroke
- 100 mm
- Running time (motor)
- 380 s / 100 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]