LF24-S
Rotary actuator fail-safe, 4 Nm, AC/DC 24 V, Open/close, 75 s, 1x SPDT, IP54
- List price
- 283,00 €
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
KH8
Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm
List price: 17,50 €
Your price: ...
Z-ARS180L
Anti-rotation mechanism, 180 mm, for LF..
Multipack 20 pcs.
List price: 74,00 €
Your price: ...
ZG-LF3
Mounting kit for linkage operation for side installation Slot width 6.2 mm
List price: 120,00 €
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 5 W
- Power consumption (holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 7 VA
- Auxiliary switches
- 1x SPDT
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm²
- Connection Auxilary Switch
- Cable 1 m, 3x 0.75 mm²
- Torque
- 4 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Manual override
- No
- Angle of rotation
- 95
- Running time (motor)
- 75 s / 90°
- Running time (fail-safe)
- <20 s
- Mechanical interface
- Universal shaft clamp 8...16 mm
- Protection category
- IP54
- Ambient Temperature
- -30...50°C [-22...122°F]