SR230P-R
Rotary actuator (RetroFIT+), 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP66/67, F03/F04/F05
- List price
- 614,00 €
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
ZPF-08
Form fit adapter flat head, 8xø17x57 mm (WxøxH), for SR..P..-R
ZPF-09
Form fit adapter flat head, 9xø12x57 mm (WxøxH), for SR..P..-R
ZPF-10
Form fit adapter flat head, 10xø17x57 mm (WxøxH), for SR..P..-R
ZPF-11
Form fit adapter flat head, 11xø14x57 mm (WxøxH), for SR..P..-R
ZPF-14
Form fit adapter flat head, 14xø18x57 mm (WxøxH), for SR..P..-R
ZPK-12
Form fit adapter wedge groove, ø12x4x57 mm (øxWxH), for SR..P..-R
ZPK-14
Form fit adapter wedge groove, ø14x5x57 mm (øxWxH), for SR..P..-R
ZPV-10
Form fit adapter square, 10x10x57 mm (LxWxH), for SR..P..-R
ZPV-11
Form fit adapter square, 11x11x57 mm (LxWxH), for SR..P..-R
ZPV-12
Form fit adapter square, 12x12x57 mm (LxWxH), for SR..P..-R
ZPV-14
Form fit adapter square, 14x14x57 mm (LxWxH), for SR..P..-R
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 3 W
- Power consumption (holding)
- 0.6 W
- Power Consumption For Wire Sizing
- 7 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm² (halogen-free)
- Torque
- 20 Nm
- Control type
-
- Open/close
- 3-point
- Manual override
- With push-button, can be locked
- Running time (motor)
- 90 s / 90°
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X